For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHM 90 ED - Locking screw with hexagon socket
Bill of material
VHM 90-27 ED
DES
Identifier
VHM 90-27 ED
PRES
Pressure
PN 400 bar
G
Thread G
M 27 x 2
D
Diameter D
32 mm
I1
Length I1
16 mm
I2
Length I2
21.0 mm
S
Width across flats S
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.